Background for document preview
Background for thumbnail

CYW55573, AIROC(TM) WI-FI & BLUETOOTH(R) COMBO CHIP SINGLE-CHIP, TRI-BAND, 802.11AX, 2X2 MIMO, BLUETOOTH(R) 5.3 FOR COMMERCIAL/CONSUMER APPLICATIONS

The CYW55573 single-chip device provides the highest level of integration for Commercial and Consumer IoT wireless systems with integrated tri-band 2x2 MIMO IEEE 802.11ax WLAN MAC/baseband/radio, Bluetooth 5.3 MAC/baseband/radio, and integrated Power Management Unit. WLAN and Bluetooth radios also include on-chip power amplifiers and low-noise amplifiers to further reduce the need for external components.

• 1.73 MB
• 2024/05/23