概要
CoolSiC™ MOSFETなどの650 Vおよび1200 Vの超高速スイッチングパワートランジスタは、通常、ガルバニック絶縁を内蔵したゲートドライバICによって駆動するのが最適です。これらのゲートドライバには、広い出力側電源範囲、拡張CMTI機能、アクティブミラークランプ、入力から出力へのガルバニック絶縁など、SiC MOSFETの駆動に通常推奨される最も重要な主要機能とパラメータが組み込まれています。
主な特長
- 厳密な伝搬遅延マッチング
- 正確な入力フィルター
- 広い出力側電源範囲
- 負のゲート電圧能力
- 拡張された CMTI 機能
- アクティブ ミラー クランプ
- DESAT保護
- UVLO
- 入力から出力へのガルバニック絶縁
Products
About
EiceDRIVER™ isolated gate drivers are based on magnetically-coupled coreless transformer (CT) technology, which provide signal transfer across the galvanic isolation. Thanks to the CT technology, we offer function, basic, and reinforce isolation, with UL 1577 (VISO = 5.7 kV) and IEC 60747-17 (VIORM = 1767 V) certification. The functional isolation reaches up to 2300 V, which is suitable for the CoolSiC™ 2 kV in 1500 V DC application. All products certified according to IEC 60747-17 tested for 20 years lifetime with safety factor.
EiceDRIVER™ SiC MOSFET gate driver ICs offers 40 V maximum output supply voltage to enable bipolar power supply with negative gate voltage for SiC MOSFET. It also offers active Miller clamp and Clamp driver is a feature with extra protection. The Clamp driver feature is available in 1ED3491MC12M and 1ED3890MC12M, which is highly-recommended for high power application.
EiceDRIVER™ isolated gate drivers are based on magnetically-coupled coreless transformer (CT) technology, which provide signal transfer across the galvanic isolation. Thanks to the CT technology, we offer function, basic, and reinforce isolation, with UL 1577 (VISO = 5.7 kV) and IEC 60747-17 (VIORM = 1767 V) certification. The functional isolation reaches up to 2300 V, which is suitable for the CoolSiC™ 2 kV in 1500 V DC application. All products certified according to IEC 60747-17 tested for 20 years lifetime with safety factor.
EiceDRIVER™ SiC MOSFET gate driver ICs offers 40 V maximum output supply voltage to enable bipolar power supply with negative gate voltage for SiC MOSFET. It also offers active Miller clamp and Clamp driver is a feature with extra protection. The Clamp driver feature is available in 1ED3491MC12M and 1ED3890MC12M, which is highly-recommended for high power application.
Share in WeChat
Scan the QR code with your WeChat App to share this page.