産業用/民生用スイッチング レギュレーター

産業用および民生用アプリケーション向けの高効率、高電力密度、高堅牢性を備えたDC-DC変換

anchor

概要

当社の新しい中電圧、産業グレード用DC-DCレギュレーター / コントローラーは、幅広い出力電流範囲とスイッチング周波数オプションにわたり、高効率、低静止電流、低EMI、高電力密度を実現し、コンパクトで信頼性の高い電源設計を可能にします。

主な特長

  • 広い入力電圧範囲
  • 高いスイッチング周波数に対応
  • 定周波数 電流モード
  • 外部クロックに同期可能
  • 低EMIスペクトラム拡散変調
  • 非常に低い静止電流
  • 全負荷範囲で高効率
  • 包括的な保護機能
  • Si/GaNテクノロジーに最適化

Products

Infineon’s medium-voltage switching regulators and controllers are optimized for generating intermediate bus rails from 20 V to 120 V DC input systems, including industrial high‑cell battery architectures.

Built on a state‑of‑the‑art constant‑frequency current‑mode control scheme and leveraging Infineon’s expertise in silicon MOSFETs and the latest GaN technology, the family enables high-efficiency, low‑quiescent‑current, low‑EMI DC‑DC conversion using either integrated power stages or external discrete power devices. It is ideally suited for medium‑voltage conversions spanning roughly 2–3 W up to 500 W per IC.

Designed for industrial and high-cell battery power systems, Infineon’s medium-voltage regulators/controllers support a wide input-voltage range and high switching-frequency operation to enable compact, high–power-density DC‑DC designs.

Integrated spread spectrum and external clock synchronization help simplify EMI compliance, while very low quiescent current and high efficiency across the full load range reduce standby power and thermal dissipation.

Comprehensive protection features and optimization for both silicon MOSFET and GaN power stages deliver robust, flexible solutions across a broad range of power levels.

Infineon’s medium-voltage switching regulators and controllers are optimized for generating intermediate bus rails from 20 V to 120 V DC input systems, including industrial high‑cell battery architectures.

Built on a state‑of‑the‑art constant‑frequency current‑mode control scheme and leveraging Infineon’s expertise in silicon MOSFETs and the latest GaN technology, the family enables high-efficiency, low‑quiescent‑current, low‑EMI DC‑DC conversion using either integrated power stages or external discrete power devices. It is ideally suited for medium‑voltage conversions spanning roughly 2–3 W up to 500 W per IC.

Designed for industrial and high-cell battery power systems, Infineon’s medium-voltage regulators/controllers support a wide input-voltage range and high switching-frequency operation to enable compact, high–power-density DC‑DC designs.

Integrated spread spectrum and external clock synchronization help simplify EMI compliance, while very low quiescent current and high efficiency across the full load range reduce standby power and thermal dissipation.

Comprehensive protection features and optimization for both silicon MOSFET and GaN power stages deliver robust, flexible solutions across a broad range of power levels.

ドキュメント

設計リソース

Developer community