ID (@25°C) (最大)58 A
-
QG (typ @10V)18 nC
-
QG (typ @4.5V)9.2 nC
-
RDS (on) (@10V) (最大)11.5 mΩ
-
RDS (on) (@4.5V) (最大)15.5 mΩ
-
VDS (最大)100 V
-
VGS(th) 範囲1.1 V~2.3 V
-
VGS(th)1.6 V
-
パッケージPQFN 3.3 x 3.3 Fused Lead
-
動作温度 範囲-55 °C~150 °C
-
極性N
特長
- Logic level availability
- Low on-state resistance RDS(on)
- Low gate, output and reverse recovery charge
- Excellent thermal behavior
- Available in 2 small standard packages
利点
- Short lead times
- Quick quote response
- Highest efficiency and power density designs
- Compact, lightweight and environmentally friendly products
- Excellent price-performance ratio
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.