- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Browse by category
12 V-40 V N-channel power MOSFETs
Low-voltage power MOSFETs for multiple applications
45 V-80 V N-channel power MOSFETs
OptiMOS™ and StrongIRFET™ N-channel power MOSFETs 45 V-80 V
85 V-300 V N-channel power MOSFETs
OptiMOS™ and StrongIRFET™ N-channel power MOSFETs 85 V-300 V
500 V-950 V CoolMOS™ N-channel power MOSFET
Explore the 500 V–950 V CoolMOS™ MOSFET portfolio – innovative MOSFETs for a variety of applications
500 V-950 V CoolMOS™ N-channel power MOSFET Subfamilies
OptiMOS™ and StrongIRFET™ family
20 V - 300 V power MOSFETs enable innovation and performance in a variety of applications
OptiMOS™ and StrongIRFET™ family Subfamilies
OptiMOS™ and StrongIRFET™ packages
Latest space-saving and high-performance packages for applications such as power supplies, battery-powered applications, inverters, and computing.
OptiMOS™ and StrongIRFET™ packages Subfamilies
Power MOSFET Bare Die
OptiMOS™ and StrongIRFET™ low and medium voltage power MOSFET bare die for consumer and industrial applications
About
In N-channel enhancement mode MOSFETs, the mobility of the carriers is approximately two to three times higher than that of a P-channel for the same RDS(on) value at a significantly smaller size. This makes N-channel MOSFETs the ideal choice for high-current applications.
Infineon’s N-ch MOSFET portfolio offers high reliability, performance, and efficiency. The broadest portfolio on the market includes the OptiMOS™, StrongIRFET™, and CoolMOS™ product families.
Find your ideal device from Infineon’s portfolio of N-channel power MOSFETs.
Infineon’s comprehensive portfolio of N-ch transistors has set clear benchmarks in performance, giving you the right-fit choice for every application.
- OptiMOS™ and StrongIRFET™: Low- and medium-voltage power MOSFETs (12 V to 250 V and 300 V)
- CoolMOS™: High-voltage power MOSFETs (500 V to 900 V)
Infineon’s advanced design and simulation tools make it easy to integrate these products in every application and reduce the design cost and time. These N-channel power MOSFETs meet the highest quality standards such as JEDEC and ISO 9001.
Additionally, the portfolio of automotive MOSFET products ensures superior performance based on outstanding capabilities in switching, thermal performance and resistance, excellent quality, and robust packaging.
Pair your designs with the right N-channel power MOSFET available in various packages.
OptiMOS™ N-channel MOSFETs are optimized for high switching frequencies and are engineered to improve efficiency and power density. OptiMOS™ products with ultra-low RDS(on) and industry's best Figure-Of-Merit (FOM) deliver unparalleled performance, quality, and cost-effectiveness.
Explore Infineon’s best-in-class OptiMOS™ MOSFETs for maximum efficiency in demanding applications.
StrongIRFET™ and StrongIRFET™ 2 N-channel MOSFETs are designed to add robustness while delivering excellent price/performance ratio.
The devices are ideal for low-frequency applications requiring performance and ruggedness. The StrongIRFET™ product family is renowned for its ability to meet the highest quality and performance demands.
Strengthen your designs with Infineon’s StrongIRFET™ MOSFET products that deliver unparalleled performance, quality, and ruggedness.
CoolMOS™ N-channel MOSFET products deliver top-notch performance across a broad range of applications, from low power to high power levels. As the pioneer in superjunction (SJ) technology, and with over a decade of excellence, Infineon continues to innovate, delivering faster and more efficient dies and packaging options.
Automotive-qualified superjunction MOSFETs offer the highest reliability in the field and exceed the AEC-Q101 qualification requirements for most products.
Unlock the full potential of your designs with the CoolMOS™ portfolio.
The unique characteristics of N-channel MOSFETs make them ideal for use in a large variety of automotive applications from electric drives and motors to seat adjustment and sunroof features. With excellent RDS(on) and robust packaging, Infineon’s range of automotive N-channel power MOSFETs go beyond the AEC-Q101 qualification requirements.
The 600 V, 650 V, and 800 V N-channel power MOSFETs are more compact and high performing than ever before and are perfect for automotive applications.
In N-channel enhancement mode MOSFETs, the mobility of the carriers is approximately two to three times higher than that of a P-channel for the same RDS(on) value at a significantly smaller size. This makes N-channel MOSFETs the ideal choice for high-current applications.
Infineon’s N-ch MOSFET portfolio offers high reliability, performance, and efficiency. The broadest portfolio on the market includes the OptiMOS™, StrongIRFET™, and CoolMOS™ product families.
Find your ideal device from Infineon’s portfolio of N-channel power MOSFETs.
Infineon’s comprehensive portfolio of N-ch transistors has set clear benchmarks in performance, giving you the right-fit choice for every application.
- OptiMOS™ and StrongIRFET™: Low- and medium-voltage power MOSFETs (12 V to 250 V and 300 V)
- CoolMOS™: High-voltage power MOSFETs (500 V to 900 V)
Infineon’s advanced design and simulation tools make it easy to integrate these products in every application and reduce the design cost and time. These N-channel power MOSFETs meet the highest quality standards such as JEDEC and ISO 9001.
Additionally, the portfolio of automotive MOSFET products ensures superior performance based on outstanding capabilities in switching, thermal performance and resistance, excellent quality, and robust packaging.
Pair your designs with the right N-channel power MOSFET available in various packages.
OptiMOS™ N-channel MOSFETs are optimized for high switching frequencies and are engineered to improve efficiency and power density. OptiMOS™ products with ultra-low RDS(on) and industry's best Figure-Of-Merit (FOM) deliver unparalleled performance, quality, and cost-effectiveness.
Explore Infineon’s best-in-class OptiMOS™ MOSFETs for maximum efficiency in demanding applications.
StrongIRFET™ and StrongIRFET™ 2 N-channel MOSFETs are designed to add robustness while delivering excellent price/performance ratio.
The devices are ideal for low-frequency applications requiring performance and ruggedness. The StrongIRFET™ product family is renowned for its ability to meet the highest quality and performance demands.
Strengthen your designs with Infineon’s StrongIRFET™ MOSFET products that deliver unparalleled performance, quality, and ruggedness.
CoolMOS™ N-channel MOSFET products deliver top-notch performance across a broad range of applications, from low power to high power levels. As the pioneer in superjunction (SJ) technology, and with over a decade of excellence, Infineon continues to innovate, delivering faster and more efficient dies and packaging options.
Automotive-qualified superjunction MOSFETs offer the highest reliability in the field and exceed the AEC-Q101 qualification requirements for most products.
Unlock the full potential of your designs with the CoolMOS™ portfolio.
The unique characteristics of N-channel MOSFETs make them ideal for use in a large variety of automotive applications from electric drives and motors to seat adjustment and sunroof features. With excellent RDS(on) and robust packaging, Infineon’s range of automotive N-channel power MOSFETs go beyond the AEC-Q101 qualification requirements.
The 600 V, 650 V, and 800 V N-channel power MOSFETs are more compact and high performing than ever before and are perfect for automotive applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Start your designs with our ready-to-use solutions
Enable success with our partner service offerings
Get support from our experts