ID (@25°C) (最大)55 A
-
Ptot (最大)3.8 W
-
Qgd54 nC
-
QG (typ @4.5V)93.3 nC
-
RDS (on) (typ @10V) (最大)26 mΩ
-
RthJC (最大)0.75 K/W
-
Tj (最大)175 °C
-
VDS (最大)100 V
-
VGS(th) 範囲1 V~2 V
-
VGS(th)1.5 V
-
VGS (最大)16 V
-
パッケージD2PAK (TO-263)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
利点
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100kHz
- Industry standard surface-mount power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.