ID (@25°C) (最大)105 A
-
Ptot (最大)380 W
-
Qgd28 nC
-
QG (typ @10V)73 nC
-
RDS (on) (@10V) (最大)11.8 mΩ
-
RthJC (最大)0.4 K/W
-
Tj (最大)175 °C
-
VDS (最大)150 V
-
VGS(th) 範囲3 V~5 V
-
VGS(th)4 V
-
VGS (最大)20 V
-
パッケージD2PAK 7pin (TO-263 7pin)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
特長
- Optimized for broadest availability
- Product qualification according to JEDEC
- Industry standard surface mount power
- Higher current-rating (by 23%)
利点
- Wide distribution availability
- Industry standard qualification level
- Drop-in replacement with standard pinout
- High power density
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.