ID (@25°C) (最大)110 A
-
Ptot (最大)170 W
-
Qgd30 nC
-
QG (typ @10V)76 nC
-
RDS (on) (@10V) (最大)6.5 mΩ
-
RthJC (最大)0.9 K/W
-
Tj (最大)175 °C
-
VDS (最大)55 V
-
VGS(th) 範囲2 V~4 V
-
VGS(th)3 V
-
VGS (最大)20 V
-
パッケージD2PAK (TO-263)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
特長
- Optimized for broadest availability
- Product qualification according to JEDEC
- Industry standard surface mount package
- High-current rating
利点
- Wide distribution availability
- Industry standard qualification level
- Drop-in replacement with standard pinout
- High current carrying capability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.