ID (最大)120 A
-
ID (@ TC=100°C) (最大)120 A
-
ID (@ TC=25°C) (最大)170 A
-
Ptot (最大)200 W
-
Qgd39 nC
-
QG130 nC
-
RDS (on) (最大)3.6 mΩ
-
RDS (on) (@10V) (最大)3.6 mΩ
-
RthJC (最大)0.75 K/W
-
Tj (最大)175 °C
-
VDS (最大)40 V
-
VGS (最大)20 V
-
パッケージD2PAK (TO-263)
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
利点
- RoHS Compliant
- Industry-leading quality
- Dynamic dv/dt Rating
- Fast Switching
- Fully Avalanche Rated
- 175°C Operating Temperature
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.