fT125 MHz
-
hFE 範囲100~250
-
IBM (最大)200 mA
-
ICBO (最大)100 nA
-
IC (最大)100 mA
-
IC1000 mA
-
ICM (最大)1500 mA
-
Ptot (最大)2000 mW
-
VCBO (最大)100 V
-
VCE(sat) (最大)0.5 V
-
VCEO (最大)80 V
-
VCE2 V
-
VEBO (最大)5 V
-
パッケージP-SOT223-4-10
-
実装SMT
-
極性PNP (Single)
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.