Infineon EiceDRIVER™ 2EDL6014AC-G2D dual channel gate driver delivers high density and thermal performance for AI datacenter power designs
Infineon EiceDRIVER™ 2EDL6014AC-G2D dual channel gate driver delivers high density and thermal performance for AI datacenter power designs
テクノロジーニュース
Munich, Germany – 17 September 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the EiceDRIVER™ 2EDL6014AC-G2D, a 120 V junction-isolated dual channel floating output gate driver engineered for high-density silicon power designs in AI datacenter applications. Housed in a compact WQFN-12 2.2 mm x 2.2 mm package, the device addresses the growing demand for power conversion solutions that deliver higher server rack density without sacrificing reliability or thermal performance. The 2EDL6014AC-G2D supports dual high-side, dual low-side, and half-bridge configurations, making it a versatile platform driver across the switched-capacitor and multilevel topologies increasingly adopted in next-generation AI server power architectures.
The 2EDL6014AC-G2D provides two completely independent floating output gate drivers, each capable of driving a high-side MOSFET operating at up to 120 V. Full 4 A source and 6 A sink current driving capability ensures reliable switching performance under demanding load conditions. Separate INA and INB input pins enable independent control of both channels, with integrated deglitch filtering for improved noise immunity in high-density PCB environments. The input stage is 3.3 V and 5 V logic compatible and can be directly connected to microcontroller ground to maximize signal integrity. Undervoltage lockout (UVLO) on both floating output supplies forces the corresponding outputs low in the event of insufficient supply voltage, supporting safe system startup. An exposed pad provides low thermal impedance, improving heat dissipation under sustained heavy loads, a characteristic directly relevant to the continuous high-utilization operating profiles of AI inference and training infrastructure.
The 2EDL6014AC-G2D is designed to integrate seamlessly with Infineon's broad AI server power delivery portfolio, which spans the full power chain from grid to core. This includes solid-state transformers and circuit breakers, power supply and battery backup units, intermediate bus converters, and second-stage DC conversion power modules. By combining the complementary strengths of silicon, silicon carbide (SiC), and gallium nitride (GaN), Infineon provides customers with a clear, proven path to complete end-to-end power architectures supported by consistent design resources and scalable, high-quality components tailored to next-generation AI server platforms.
Availability
Samples of the 2EDL6014AC-G2D are available now. More information is available at www.infineon.com/part/2EDL6014AC-G2D.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The EiceDRIVER™ 2EDL6014AC-G2D is a 120 V junction-isolated dual channel floating output gate driver engineered for high-density silicon power designs in AI datacenter applications.
JPEG
2126x1772 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : inftn202609-139