fT50 MHz
-
hFE (最小)40
-
ICBO (最大)100 nA
-
IC (最大)30 mA
-
IC500 mA
-
Ptot (最大)360 mW
-
VCBO (最大)300 V
-
VCEO (最大)300 V
-
VCE (最大)10 V
-
VCE10 V
-
VEBO (最大)5 V
-
極性PNP (Single)
特長
- Suitable for video output stages in TV sets and switching power supplies
- High breakdown voltage
- Low collector-emitter saturation voltage
- Complementary types:
- SMBTA42 / MMBT42 (NPN)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.