ID (@25°C) (最大)-8 A
-
Ptot (@ TA=25°C) (最大)2.5 W
-
Qgd8 nC
-
QG (typ @10V)40 nC
-
RDS (on) (@10V) (最大)20 mΩ
-
RDS (on) (@4.5V) (最大)35 mΩ
-
RthJA (最大)50 K/W
-
Tj (最大)150 °C
-
VDS (最大)-30 V
-
VGS(th) (最小)-1 V
-
VGS (最大)20 V
-
パッケージSO-8
-
モイスチャー感度レベル1
-
実装SMD
-
極性P
利点
- RoHS Compliant
- Industry-leading quality
- P-Channel MOSFET
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.