ID (@25°C) (最大)30 A
-
Ptot (最大)68 W
-
Qgd9.3 nC
-
QG (typ @4.5V)16.7 nC
-
RDS (on) (@10V) (最大)35 mΩ
-
RDS (on) (@4.5V) (最大)60 mΩ
-
RthJC (最大)2.2 K/W
-
Special FeaturesLogic Level
-
Tj (最大)175 °C
-
VDS (最大)55 V
-
VGS(th) 範囲1 V~2 V
-
VGS(th)1.5 V
-
VGS (最大)16 V
-
パッケージD2PAK (TO-263)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
特長
- Planar cell structure for wide SOA
- Optimized for wide distribution access
- JEDEC-standard product qualification
- Silicon optimized for <100kHz switching
- Standard surface-mount power package
- High current rating
- Logic level
利点
- Increased ruggedness
- Multi-vendor compatibility
- Industry standard qualification level
- Supports a wide variety of applications
- Easy swap: standard pin-out
- High current carrying capability
- 4.5V gate drive capability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.