ID (@25°C) (最大)57 A
-
Ptot (最大)48 W
-
Qgd2.4 nC
-
QG (typ @4.5V)6.8 nC
-
RDS (on) (@4.5V) (最大)12.9 mΩ
-
RDS (on) (@10V) (最大)8.7 mΩ
-
RthJC (最大)3.15 K/W
-
Tj (最大)175 °C
-
VDS (最大)25 V
-
VGS(th) 範囲1.35 V~2.35 V
-
VGS(th)1.9 V
-
VGS (最大)20 V
-
パッケージDPAK (TO-252)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
利点
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level: Optimized for 5 V gate-drive voltage
- Industry standard surface-mount power package
- Capable of being wave-soldered
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.