ID (@25°C) (最大)3.2 A
-
Ptot (@ TA=25°C) (最大)1.7 W
-
Qgd1.8 nC
-
QG (typ @4.5V)4.7 nC
-
RDS (on) (@4.5V) (最大)100 mΩ
-
RthJA (最大)75 K/W
-
Special FeaturesSmall Power
-
Tj (最大)150 °C
-
VDS (最大)20 V
-
VGS(th) (最小)0.7 V
-
VGS (最大)12 V
-
パッケージTSOP-6
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100KHz
- Industry standard surface-mount power package
利点
- Increased ruggedness
- Multi-vendor compatibility
- Industry standard qualification level
- Supports a wide variety of applications
- Standard pinout allows for drop-in replacement
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.