ID (@25°C) (最大)1.2 A
-
Ptot (@ TA=25°C) (最大)4.3 W
-
Qgd1.1 nC
-
QG (typ @10V)3.3 nC
-
RDS (on) (@10V) (最大)250 mΩ
-
RDS (on) (@4.5V) (最大)400 mΩ
-
RthJA (最大)230 K/W
-
Special FeaturesSmall Signal
-
Tj (最大)150 °C
-
VDS (最大)30 V
-
VGS(th) (最小)1 V
-
VGS (最大)20 V
-
パッケージSOT-23
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
Share in WeChat
Scan the QR code with your WeChat App to share this page.