ID (@25°C) (最大)150 A
-
Ptot (最大)140 W
-
Qgd13 nC
-
QG (typ @4.5V)32 nC
-
RDS (on) (@4.5V) (最大)4.5 mΩ
-
RDS (on) (@10V) (最大)3.8 mΩ
-
RthJC (最大)1.04 K/W
-
Tj (最大)175 °C
-
VDS (最大)30 V
-
VGS(th) 範囲1.4 V~2.3 V
-
VGS(th)1.85 V
-
VGS (最大)20 V
-
パッケージTO-220
-
動作温度 範囲-55 °C~175 °C
-
実装THT
-
極性N
特長
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole power package
- High-current rating
利点
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High current carrying capability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.