ID (@25°C) (最大)33 A
-
Ptot (最大)144 W
-
Qgd9 nC
-
QG (typ @10V)26 nC
-
RDS (on) (@10V) (最大)42 mΩ
-
RthJC (最大)1.045 K/W
-
Tj (最大)175 °C
-
VDS (最大)150 V
-
VGS(th) 範囲3 V~5 V
-
VGS(th)4 V
-
VGS (最大)20 V
-
パッケージIPAK (TO-251)
-
動作温度 範囲-55 °C~175 °C
-
実装THT
-
極性N
特長
- Optimized for broadest availability
- Product qualification according to JEDEC
- Industry standard through-hole package
- Silicon optimized for switching <100kHz
利点
- Wide distribution availability
- Industry standard qualification level
- Drop-in replacement with standard pinout
- High performance, low-frequency
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.