ID (@25°C) (最大)180 A
-
Ptot (最大)375 W
-
Qgd50 nC
-
QG (typ @10V)143 nC
-
RDS (on) (@10V) (最大)4.7 mΩ
-
RthJC (最大)0.4 K/W
-
Tj (最大)175 °C
-
VDS (最大)100 V
-
VGS(th) 範囲2 V~4 V
-
VGS(th)3 V
-
VGS (最大)20 V
-
パッケージI2PAK (TO-262)
-
動作温度 範囲-55 °C~175 °C
-
実装THT
-
極性N
特長
- Optimized for broadest availability
- Product qualification according to JEDEC
- Industry standard through-hole power
- High-current rating
利点
- Wide distribution availability
- Industry standard qualification level
- Drop-in replacement with standard pinout
- High current carrying capability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.