ID (@25°C) (最大)93 A
-
Ptot (最大)79 W
-
Qgd6.5 nC
-
QG (typ @4.5V)18 nC
-
RDS (on) (@10V) (最大)5.7 mΩ
-
RDS (on) (@4.5V) (最大)7.8 mΩ
-
RthJC (最大)1.9 K/W
-
Tj (最大)175 °C
-
VDS (最大)20 V
-
VGS(th) 範囲1.55 V~2.45 V
-
VGS(th)2 V
-
VGS (最大)20 V
-
パッケージDPAK (TO-252)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
特長
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface mount package
- Silicon optimized for applications switching below <100kHz
利点
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High performance in low frequency applications
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.