ID (@25°C) (最大)56 A
-
Ptot (最大)50 W
-
Qgd3.5 nC
-
QG (typ @4.5V)9.6 nC
-
RDS (on) (@4.5V) (最大)12.5 mΩ
-
RDS (on) (@10V) (最大)9.5 mΩ
-
RthJC (最大)3 K/W
-
Tj (最大)175 °C
-
VDS (最大)30 V
-
VGS(th) 範囲1.35 V~2.25 V
-
VGS(th)1.8 V
-
VGS (最大)20 V
-
パッケージDPAK (TO-252)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
利点
- RoHS Compliant
- Industry-leading quality
- Low RDS(ON) at 4.5V VGS
- Fully Characterized Avalanche Voltage and Current
- Ultra-Low Gate Impedance
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.