IRF7601

IRF7601

20V Single N-Channel Power MOSFET in a Micro 8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7601
IRF7601


製品仕様情報

  • ID (@25°C) (最大)
    5.7 A
  • Ptot (@ TA=25°C) (最大)
    1.8 W
  • Qgd
    6.3 nC
  • QG (typ @4.5V)
    14 nC
  • RDS (on) (@4.5V) (最大)
    35 mΩ
  • RthJA (最大)
    70 K/W
  • Tj (最大)
    150 °C
  • VDS (最大)
    20 V
  • VGS(th) (最小)
    0.7 V
  • VGS (最大)
    12 V
  • パッケージ
    Micro8 (MO-187)
  • モイスチャー感度レベル
    1
  • 実装
    SMD
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

特長

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Low profile package (less than 1.1mm)

利点

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • High performance in low frequency applications
  • Compact form factor

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ