ID (@25°C) (最大)9 A
-
Ptot (@ TA=25°C) (最大)2.5 W
-
Qgd5 nC
-
QG (typ @4.5V)15 nC
-
RDS (on) (@10V) (最大)17 mΩ
-
RDS (on) (@4.5V) (最大)21 mΩ
-
RthJA (最大)50 K/W
-
Tj (最大)150 °C
-
VDS (最大)40 V
-
VGS(th) 範囲1 V~3 V
-
VGS(th)2 V
-
VGS (最大)20 V
-
パッケージSO-8
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
特長
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100KHz
- Industry standard surface-mount power package
利点
- Increased ruggedness
- Multi-vendor compatibility
- Industry standard qualification level
- Supports a wide variety of applications
- Standard pinout allows for drop-in replacement
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.