ID (@ TC=100°C)53 A
-
ID (@25°C) (最大)75 A
-
Ptot (最大)313 W
-
Qgd24 nC
-
QG (typ @10V)127 nC
-
RDS (on) (@10V) (最大)19 mΩ
-
RDS (on) (最大)19 mΩ
-
RthJC (最大)0.48 K/W
-
Tj (最大)175 °C
-
VDS (最大)300 V
-
VGS (最大)20 V
-
バッテリー電圧144-200 V
-
パッケージTO-247
-
動作温度 範囲-55 °C~175 °C
-
実装THT
-
極性N
利点
- Improved Gate, Avalanche and Dynamic dv/dt Ruggedness
- Fully Characterized Capacitance and Avalanche SOA
- Enhanced body diode dv/dt and di/dt Capability
- Pb-Free ; RoHS Compliant ; Halogen-Free
Share in WeChat
Scan the QR code with your WeChat App to share this page.