IPA057N06N3 G

IPA057N06N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA057N06N3 G
IPA057N06N3 G


製品仕様情報

  • Ciss
    5000 pF
  • Coss
    1100 pF
  • ID (@25°C) (最大)
    60 A
  • IDpuls (最大)
    240 A
  • Ptot (最大)
    38 W
  • QG (typ @10V)
    61 nC
  • RDS (on) (@10V) (最大)
    5.7 mΩ
  • Rth
    4 K/W
  • VDS (最大)
    60 V
  • VGS(th) 範囲
    2 V~4 V
  • VGS(th)
    3 V
  • パッケージ
    TO-220 FullPAK
  • 動作温度 範囲
    -55 °C~175 °C
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

特長

  • Excellent gate charge x RDS(on) product (FOM)
  • Very low on-resistance RDS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

利点

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ