CY8C4126AZA-M443

CY8C4126AZA-M443

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4126AZA-M443
CY8C4126AZA-M443


製品仕様情報


OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
CY8C4126AZA-M443 is a product of the 32-bit Automotive PSOC™ 4100M family, featuring a single Arm Cortex-M0 processor with a 24 MHz frequency. It offers 64 KB flash memory, 8 KB SRAM, and a 48-TQFP package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

特長

  • AEC-Q100 qualified
  • Frequency up to 24MHz
  • Flash 64KB
  • SRAM 8KB
  • 12 BIT SAR ADC (806 Ksps)
  • 38 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +125C
  • Package: 48-TQFP

利点

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ