BSZ0910LS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
ID (@25°C) (最大)40 A
-
IDpuls (最大)160 A
-
QG (typ @10V)17 nC
-
QG (typ @4.5V)8.5 nC
-
RDS (on) (@10V) (最大)4.5 mΩ
-
RDS (on) (@4.5V) (最大)5.7 mΩ
-
VDS (最大)30 V
-
VGS(th) 範囲1.2 V~2 V
-
パッケージPQFN 3.3 x 3.3 Fused Lead
-
動作温度 範囲-55 °C~150 °C
-
実装SMT
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Logic level availability
- Low on-state resistance RDS(on)
- Low gate, output and reverse recovery charge
- Excellent thermal behavior
- Available in 2 small standard packages
利点
- Quick quote response
- Highest efficiency and power density designs
- Compact, lightweight and environmentally friendly products
- Excellent price-performance ratio
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.