fT150 MHz
-
hFE (最小)40
-
ICBO (最大)100 nA
-
Ptot (最大)330 mW
-
R1 / R21
-
R12.2 kΩ
-
R22.2 kΩ
-
VCBO (最大)50 V
-
VCE(sat) (最大)0.3 V
-
VCEO (最大)50 V
-
VEBO (最大)10 V
-
Vi (off) (最大)1.5 100µA / 5V
-
Vi (on) (最大)1 V
-
Vi (on) (最小)1 2mA / 0.3V
-
実装SMT
-
極性PNP (Single)
特長
- Built in bias resistor (R1= 2.2 kΩ, R2= 2.2 kΩ)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.