fT100 MHz, 200 MHz
-
hFE (最小)70 , 70
-
ICBO (最大)100 nA
-
Ptot (最大)250 mW
-
R1 / R21
-
R147 kΩ, 2.2 kΩ
-
R247 kΩ
-
VCBO 範囲50 V~50 V
-
VCE(sat) (最大)0.3 V
-
VCEO (最大)50 V, 50 V
-
VEBO (最大)5 V, 10 V
-
Vi (off) (最大)1.5 100µA / 5V
-
Vi (on) (最大)1.5 V
-
Vi (on) (最小)0.5 2mA / 0.3V
-
実装SMT
-
極性NPN/PNP (Dual)
特長
- Switching circuit, inverter, interface circuit, driver circuit
- Two (galvanic) internal isolated NPN/PNP Transistors in one package
- Built in bias resistor NPN: R1 = 47kΩ, R2 = 47kΩ PNP: R1= 2.2kΩ, R2 = 47kΩ
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.