fT190 MHz
-
hFE (最小)70
-
ICBO (最大)100 nA
-
Ptot (最大)200 mW
-
R1 / R21
-
R147 kΩ
-
R247 kΩ
-
VCBO (最大)50 V
-
VCE(sat) (最大)0.3 V
-
VCEO (最大)50 V
-
VEBO (最大)10 V
-
Vi (off) (最大)1.5 100µA / 5V
-
Vi (on) (最大)1.5 V
-
Vi (on) (最小)1 2mA / 0.3V
-
実装SMT
-
極性PNP (Single)
特長
- Switching circuit, inverter, interface circuit, driver circuit
- Built in bias resistor (R1 = 47 kΩ , R2 = 47 kΩ )
- BCR198S: Two internally isolated transistors with good matching in one multichip package
- BCR198S: For orientation in reel see package information below
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.