fT200 MHz
-
hFE 範囲120~630
-
ICBO (最大)100 nA
-
Ptot (最大)200 mW
-
R14.7 kΩ
-
VCBO (最大)50 V
-
VCE(sat) (最大)0.3 V
-
VCEO (最大)50 V
-
VEBO (最大)5 V
-
Vi (off) (最大)0.8 100µA / 5V
-
Vi (on) (最大)0.8 V
-
Vi (on) (最小)0.5 2mA / 0.3V
-
実装SMT
-
極性PNP (Single)
特長
- Switching circuit, inverter, interface circuit, driver circuit
- Built in bias resistor (R1 = 4.7 kΩ)
- BCR169S: Two internally isolated transistors with good matching in one multichip package
- BCR169S: For orientation in reel see package information below
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.