fT170 MHz
-
hFE (最小)70
-
ICBO (最大)100 nA
-
Ptot (最大)250 mW
-
R1 / R20.047
-
R12.2 kΩ
-
R247 kΩ
-
VCBO (最大)50 V
-
VCE(sat) (最大)0.3 V
-
VCEO (最大)50 V
-
VEBO (最大)5 V
-
Vi (off) (最大)0.8 100µA / 5V
-
Vi (on) (最大)0.8 V
-
Vi (on) (最小)0.5 2mA / 0.3V
-
実装SMT
-
極性NPN (Single)
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.