SLE 78CFX6280PH

SLE 78CFX6280PH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 78CFX6280PH
SLE 78CFX6280PH


製品仕様情報

  • CPU
    Dual 16-bit
  • NVM (不揮発性メモリ)
    628 KByte
  • RAM
    12 KByte
  • アプリケーション
    government identification
  • インターフェース
    ISO 7816
  • ユースケース
    National eID, eHealth card / eSocial card, eDriver’s license, eTachograph, eVehicle registration card / eCar registration, eSignature
  • リーディング テクノロジー
    Mega Memory, SOLID FLASH™, Integrity Guard
  • 周囲温度 範囲
    -25 °C~85 °C
  • 対称型暗号
    AES up to 256-bit, DES, 3DES
  • 納品形態
    contact-based module, sawn wafer
  • 製品の説明
    security cryptocontroller
  • 認証
    CC EAL6+ high, EMVCo
  • 非対称暗号
    ECC up to 521-bit, RSA up to 4096-bit

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
SLE 78 SOLID FLASH™ contact-based security cryptocontrollerCertification to Common Criteria EAL 6+ (high)Cache-based pure 16-bit security controller designed for all requirements for secure eGovernment. It is well-suited for long document life times. The SOLID FLASH™ based controller cuts the time-to market and the time-to project to unprecedented levels.

特長

  • Outstanding digital security concept Integrity Guard
  • Self-checking dual CPU
  • Fully encrypted data path including encrypted calculation in the CPU.
  • Certification to Common Criteria  EAL 6+ (high)
  • Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)
  • Support for Very High Bit Rates (up to 6.8 Mbit/s)

アプリケーション

ドキュメント

設計リソース