REF_SSCB_AC_DC_1PH_16A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
Frequency (最大)60 Hz
-
インターフェースCAN
-
コンフィギュレーション1EDN7512B, IPD80R1K4CE, 1EDN8550, TLE9350VSJ, XMC4502-F100K768 AC, TLS805B1SJV, 2DIB1401F, XMC1302-Q024X0016 AB, 2DIB1400F, IPDQ60T010S7A, TLS810A1LD V33, TLS810A1LD V50, ICE5AR4770AG, 4DIR2401H
-
ファミリーMOSFET
-
ボードタイプReference Board
-
入力タイプAC
-
出力電流 範囲16 A~80 A
-
対象アプリケーションIndustrial, Solid State Circuit Breaker, Automation
-
認定Industrial
-
説明This solid-state circuit breaker (SSCB) kit helps to quickly evaluate AC and DC-type circuit breakers with an interactive GUI. Fully featured with two boards, this kit supports 230V AC or 350V DC operation and 16A nominal current. It can support different SSCB topologies like 1P - N, 3P - N (stacked, cascaded), L+ - L-. It supports passive cooling with non-isolated integrated coolers mounted over top-side cooling (TSC) MOSFET packages.
| 推奨 | ||
|
OPN
|
REFSSCBACDC1PH16ATOBO1 | |
| 製品ステータス | active and preferred | |
| インフィニオン パッケージ | -- | |
| パッケージ名 | N/A | |
| 梱包サイズ | 1 | |
| 梱包形態 | CONTAINER | |
| MSL (湿度感受性レベル) | N/A | |
| 防湿梱包 | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS対応 | No | |
|
Infineon stock last updated:
|
個.
在庫あり
|
|
|
|
||
|
|
||
| 製品ステータス |
Active
|
|---|---|
| インフィニオン パッケージ | -- |
| パッケージ名 | - |
| 梱包サイズ | 1 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | - |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
特長
- Bidirectional MOSFET switch
- Actuation: ZVS, ZCS for AC version
- Mechanical switch for physical air gap
- Overload and overcurrent protection
- DC: I, U, P measurements
- AC: I, U, P, Q, S, THDi, PF measurements
- No FuSa or state-of-health diagnostics
- S7T integrated temp.sensor/NTC interface
- Shunt based overcurrent detection
- Ports: CAN, UART, Inhibit IO
利点
- Supports 230 VAC or 350 VDC operation, 16 A
- Interactive GUI
- Evaluate AC & DC type circuit breakers
- Supports various SSCB topologies like
- 1 P - N
- 3 P - N (stacked, cascaded)
- L+ - L-
- Non-isolated integrated coolers
- Top side cooling MOSFET
- Passive cooling
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.