KIT_1EDB_AUX_SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
Frequency 範囲2.1 MHz~2.2 MHz
-
Iout 範囲2 mA~62 mA
-
Pout 範囲0.054 W~1.1 W
-
インターフェースPads with 1.27mm pitch
-
ゴーワイドボードYes
-
サブアプリケーションIndustrial
-
トポロジーNa ;Use-case is to drive SiC with bipolar driving
-
ファミリーGate Driver
-
入力タイプDC
-
出力電圧 範囲17.65 V~19.35 V
-
実装Direct soldering into an 8-pin/10-pin footprint or plug-in via 1.27mm pitch connector
-
対象アプリケーションServer and Telecom switch-mode power supplies (SMPS), EV Off-board chargers, Solar micro inverter, Industrial power supplies (SMPS, Residential UPS)
-
認定Industrial
-
電源電圧 範囲9.5 V~10.5 V
| 推奨 | ||
|
OPN
|
KIT1EDBAUXSICTOBO1 | |
| 製品ステータス | active and preferred | |
| インフィニオン パッケージ | N/A | |
| パッケージ名 | N/A | |
| 梱包サイズ | 1 | |
| 梱包形態 | CONTAINER | |
| MSL (湿度感受性レベル) | NA | |
| 防湿梱包 | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS対応 | No | |
| 組立国 |
CN
|
|
| ウェハ製造国 |
CN
|
|
|
Infineon stock last updated:
|
個.
在庫あり
|
|
|
|
||
|
|
||
| 製品ステータス |
Active
|
|---|---|
| インフィニオン パッケージ | N/A |
| パッケージ名 | - |
| 梱包サイズ | 1 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | NA |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
| 組立国 |
CN
|
| ウェハ製造国 |
CN
|
特長
- Up to 1.5 W output power to cover use-cases with different SiC MOSFETs and switching frequencies
- 1% regulation of the positive VGS for best SiC RDS(ON) accuracy
- Optimized for bipolar driving levels typical of SiC MOSFETs
- Isolated driving solution with high CMTI for SiC MOSFETs
利点
- A compatible footprint allows easy plug-in in existing boards, including single-channel isolated gate drivers in 8-pin DSO 150mil
- Complete compact and cost-optimized driving solution including isolated power supply
- Bipolar driving is easily configurable using two resistors to define the positive and negative voltage rail
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.