CYW955913EVK-01
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
MCUYes
-
ファミリーAIROC™ Wi-Fi Connected MCU
-
ボードタイプEvaluation Board
-
対象アプリケーションSmart Home, Internet of Things (IoT), Industrial Internet of Things (IIoT), IP Cameras and Video Doorbells, Smart Door Locks Gateways / Bridges / Hubs, Garage Door Openers, Healthcare, Lighting, Appliances
-
接続性Wi-Fi/Bluetooth
-
説明AIROC™ CYW55913 1x1 Wi-Fi 6E and Bluetooth® Low Energy 5.4 connected MCU Evaluation Kit (CYW955913EVK-01) for evaluation of CYW55913/ CYW55912/ CYW55911
| 推奨 | ||
|
OPN
|
CYW955913EVK-01 | |
| 製品ステータス | active and preferred | |
| インフィニオン パッケージ | N/A | |
| パッケージ名 | N/A | |
| 梱包サイズ | 1 | |
| 梱包形態 | CONTAINER | |
| MSL (湿度感受性レベル) | NA | |
| 防湿梱包 | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS対応 | Yes | |
| 組立国 |
IN
|
|
| ウェハ製造国 |
IN
|
|
|
Infineon stock last updated:
|
個.
在庫あり
|
|
|
|
||
|
|
||
| 製品ステータス |
Active
|
|---|---|
| インフィニオン パッケージ | N/A |
| パッケージ名 | - |
| 梱包サイズ | 1 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | NA |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
| 組立国 |
IN
|
| ウェハ製造国 |
IN
|
特長
- 192 MHz Arm® Cortex®-M33 and Trustzone
- QSPI/SMIF for FLASH/PSRAM with XIP, OTF
- SDIO/SPI/UART/I2C/I2S/PDM/GPIOs/TCPWM
- 12b 7ch ADC
- 1x1 Wi-Fi 6E (2.4/5/6GHz) 20MHz
- Integrated PA up to +24dBm Tx power
- WPA 3 Security
- Matter over Wi-Fi
- Bluetooth® Low Energy 5.4 features
- LE Long Range, LE 2Mbps, Adv. Ext.
- +4/+13/+19 BLE Power Amplifiers
- -111.5dBm LE Long-Range Sensitivity
利点
- Embedded or Host Offload operation
- Best in class Wi-Fi and BLE range
- Ultra-low-power Wi-Fi and BLE MCU
- Up to 47 GPIOs enable many peripherals
- Multi-Layer Security
- AT Command Set
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.