Infineon XENSIV™ evaluation Boards - other Boards

Easy to use, plug and measure Shields2Go, 2GO kits and add-ons – how to start with XENSIV™ sensors

概要

XENSIV™ Sensor 2GOキットは、センサーを搭載し、 Arm® Cortex®-M0 CPUを組み合わせた、接続するだけで測定できる評価ボードです。すべてのボードは、以下を含むオンボードデバイスの完全なセットを提供します。オンボード デバッガー/GUIShield2Gosはセンサーも1つ装備されており、すぐに使用できるArduinoライブラリが付属しています。お客様は、Shield2GoとMy IoTアダプターを組み合わせることで、独自のソリューションを開発できます。当社のアドオンは、磁気センサーからアプリケーション設計までのギャップを埋めます。

主な特長

  • 完成品キットで簡単スタート
  • 数分で最初の測定が可能
  • 拡張可能なシステム設計
  • すぐに使用可能で製造者向け
  • オープンソースの評価ボード
  • Arduino/Raspberry Piと互換性
  • 迅速かつ簡単にアプリケーションを発見

利点

  • すぐに評価可能
  • プラグアンドプレイボード
  • 標準化されたArduinoフォームファクター
  • GUIとサンプルコード
  • 無料ソフトウェアダウンロード
  • 追加のプログラミング不要
  • オールインワンコンセプト

About

For evaluation purposes of XENSIV™ industrial current sensors TLI4971 we rely on our proven evaluation concept of Shield2Go and 2GO Kits – therefore the TLI4971 evaluation environment is also offered in two configurations, TLI4971 MS2GO kit version and TLI4971 S2GO Shield version. Our XENSIV™ TLE4971 MS2GO kit for automotive current sensor is a current measurement evaluation tool capable to measure currents in one phase systems up to 25A. The TLE4971 MS2GO does not offer programmability features, but all programming features can be explored via RAM settings (volatile configurations for evaluation purpose). This board may be used together with the TLx4971 Current Sensors Evaluation App delivered via IDC & product registration, please simply follow the product registration button.

The flex evaluation kit allows simple and easy evaluation of XENSIV™ MEMS microphone IM products. The flex board can be easily connected to audio testing setup. The evaluation kit includes five IM sensors, mounted on flex board and one adapter board.

Infineon´s XENSIV™ pressure sensor 2GO kit is a budget-priced evaluation board equipped with a pressure sensor for pressure sensor measurement combined with an ARM® Cortex™-M0 CPU. The pressure sensor 2GO kit has a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the pressure sensor 2GO kits. We offer five derivatives, KP215F1701 analog Manifold Air Pressure sensor, KP229E3518 analog turbo Manifold Air Pressure sensor, KP236 analog Barometric Air Pressure sensor, KP254 digital Barometric Air Pressure (SPI) sensor, KP275 digital Manifold Air Pressure (SENT) sensor.

For evaluation purposes of XENSIV™ industrial current sensors TLI4971 we rely on our proven evaluation concept of Shield2Go and 2GO Kits – therefore the TLI4971 evaluation environment is also offered in two configurations, TLI4971 MS2GO kit version and TLI4971 S2GO Shield version. Our XENSIV™ TLE4971 MS2GO kit for automotive current sensor is a current measurement evaluation tool capable to measure currents in one phase systems up to 25A. The TLE4971 MS2GO does not offer programmability features, but all programming features can be explored via RAM settings (volatile configurations for evaluation purpose). This board may be used together with the TLx4971 Current Sensors Evaluation App delivered via IDC & product registration, please simply follow the product registration button.

The flex evaluation kit allows simple and easy evaluation of XENSIV™ MEMS microphone IM products. The flex board can be easily connected to audio testing setup. The evaluation kit includes five IM sensors, mounted on flex board and one adapter board.

Infineon´s XENSIV™ pressure sensor 2GO kit is a budget-priced evaluation board equipped with a pressure sensor for pressure sensor measurement combined with an ARM® Cortex™-M0 CPU. The pressure sensor 2GO kit has a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the pressure sensor 2GO kits. We offer five derivatives, KP215F1701 analog Manifold Air Pressure sensor, KP229E3518 analog turbo Manifold Air Pressure sensor, KP236 analog Barometric Air Pressure sensor, KP254 digital Barometric Air Pressure (SPI) sensor, KP275 digital Manifold Air Pressure (SENT) sensor.

Documents

設計リソース

Image gallary

Adapter_Composing_richtig
Adapter_Composing_richtig
3D-Magnetic-Sensor2GO_TLC1930-W286_Board_and_Button
TLx5012B-Exxxx_Board_top-persp
TLE493D-W2B6_3DSense_Shield2Go_top-view
Flex_Kit
S2go_TLI4971