Infineon XENSIV™ evaluation Boards

Easy to use, plug and measure Shields2Go, 2GO kits and add-ons – how to start with XENSIV™ sensors

概要

XENSIV™ Sensor 2GOキットは、センサーを搭載し、 Arm® Cortex®-M0 CPUを組み合わせた、接続するだけで測定できる評価ボードです。すべてのボードは、以下を含むオンボードデバイスの完全なセットを提供します。オンボード デバッガー/GUIShield2Gosはセンサーも1つ装備されており、すぐに使用できるArduinoライブラリが付属しています。お客様は、Shield2GoとMy IoTアダプターを組み合わせることで、独自のソリューションを開発できます。当社のアドオンは、磁気センサーからアプリケーション設計までのギャップを埋めます。

主な特長

  • 完成品キットで簡単スタート
  • 数分で最初の測定が可能
  • 拡張可能なシステム設計
  • すぐに使用可能で製造者向け
  • オープンソースの評価ボード
  • Arduino/Raspberry Piと互換性
  • 迅速かつ簡単にアプリケーションを発見

利点

  • すぐに評価可能
  • プラグアンドプレイボード
  • 標準化されたArduinoフォームファクター
  • GUIとサンプルコード
  • 無料ソフトウェアダウンロード
  • 追加のプログラミング不要
  • オールインワンコンセプト

About

The Infineon TLE4966 magnetic sensor 2GO kit is equipped with TLE4966V-1G a double vertical Hall latch with direction detection as well as with TLE4966G a double lateral Hall latch with direction detection. These boards may be programmed using the on-board J-Link debugger using our XMC™. In addition, the board features our 3D magnetic sensor, TLI493D-W2BW used as reference magnetic probe for corelating magnetic switching points with magnetic field strength. The evaluation software is offered free for download, while the user may also reprogram the board with his own application firmware by using DAVE™ IDE. Mechanical wise, the board is compatible with the Out-Of-Shaft Mechanical Add-on, see add-ons, which shall be ordered separately.

Infineon´s XENSIV™ TLx5012B magnetic angle sensor 2GO kit is a budget-priced entry level evaluation kit equipped with a TLE5012B /TLI5012B digital GMR angle sensor interfaced with an XMC1100 Infineon Microcontroller based on ARM Cortex M0 CPU. Build your own application and gadget with the angle sensor 2GO kits. The hardware & software bundle allows decoding and acquisition of all communication protocols, access to RAM registers and soft fusing of different variants. We offer four different variants, TLE5012B E1000 version is automotive predefined variant with SSC & IIF communication protocolsTLE5012B E5000 version is automotive predefined variant with SSC & PWM communication protocols, TLE5012B E9000 version is automotive predefined variant with SSC & SPC communication protocols and TLI5012B E1000 version is industrial predefined variant with SSC & IIF communication protocols.

The 3D magnetic sensor 2GO kit is a budget-priced evaluation board equipped with a magnetic sensor for three-dimensional measurement combined with an ARM® Cortex™-M0 CPU. It has a complete set of on-board devices, including an on-board debugger. We offer three different derivatives, TLE493D-W2B6 MS2GO automotive predefined variant, TLE493D-P2B6 MS2GO automotive predefined variant with wake-up functionality (supports up to ASIL B) and TLV493D-A1B6 consumer predefined variant. In addition, we offer so called add-on components which are adapters for the 3D magnetic sensor 2GO kits. Theses add ons (e.g. joysticks, rotation knobs, linear slider etc.) comprise a magnet and can be directly mounted onto the 2GO kits. Together with a dedicated GUI it’s the perfect tool for fast and easy plug-and-play systems. Build and evaluate your own application and gadget with the 3D magnetic sensor 2GO kit.

Infineon’s sensor 2GO kits are new budget-priced evaluation boards that are already equipped with a sensor combined with an ARM® Cortex®-M0 CPU. The sensor 2GO kits provide a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the sensor 2GO kits. Our 2GO kits are ready-to-use plug-and-play boards.

The Infineon TLE4966 magnetic sensor 2GO kit is equipped with TLE4966V-1G a double vertical Hall latch with direction detection as well as with TLE4966G a double lateral Hall latch with direction detection. These boards may be programmed using the on-board J-Link debugger using our XMC™. In addition, the board features our 3D magnetic sensor, TLI493D-W2BW used as reference magnetic probe for corelating magnetic switching points with magnetic field strength. The evaluation software is offered free for download, while the user may also reprogram the board with his own application firmware by using DAVE™ IDE. Mechanical wise, the board is compatible with the Out-Of-Shaft Mechanical Add-on, see add-ons, which shall be ordered separately.

Infineon´s XENSIV™ TLx5012B magnetic angle sensor 2GO kit is a budget-priced entry level evaluation kit equipped with a TLE5012B /TLI5012B digital GMR angle sensor interfaced with an XMC1100 Infineon Microcontroller based on ARM Cortex M0 CPU. Build your own application and gadget with the angle sensor 2GO kits. The hardware & software bundle allows decoding and acquisition of all communication protocols, access to RAM registers and soft fusing of different variants. We offer four different variants, TLE5012B E1000 version is automotive predefined variant with SSC & IIF communication protocolsTLE5012B E5000 version is automotive predefined variant with SSC & PWM communication protocols, TLE5012B E9000 version is automotive predefined variant with SSC & SPC communication protocols and TLI5012B E1000 version is industrial predefined variant with SSC & IIF communication protocols.

The 3D magnetic sensor 2GO kit is a budget-priced evaluation board equipped with a magnetic sensor for three-dimensional measurement combined with an ARM® Cortex™-M0 CPU. It has a complete set of on-board devices, including an on-board debugger. We offer three different derivatives, TLE493D-W2B6 MS2GO automotive predefined variant, TLE493D-P2B6 MS2GO automotive predefined variant with wake-up functionality (supports up to ASIL B) and TLV493D-A1B6 consumer predefined variant. In addition, we offer so called add-on components which are adapters for the 3D magnetic sensor 2GO kits. Theses add ons (e.g. joysticks, rotation knobs, linear slider etc.) comprise a magnet and can be directly mounted onto the 2GO kits. Together with a dedicated GUI it’s the perfect tool for fast and easy plug-and-play systems. Build and evaluate your own application and gadget with the 3D magnetic sensor 2GO kit.

Infineon’s sensor 2GO kits are new budget-priced evaluation boards that are already equipped with a sensor combined with an ARM® Cortex®-M0 CPU. The sensor 2GO kits provide a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the sensor 2GO kits. Our 2GO kits are ready-to-use plug-and-play boards.

Documents

設計リソース

Image gallary

Adapter_Composing_richtig
Adapter_Composing_richtig
3D-Magnetic-Sensor2GO_TLC1930-W286_Board_and_Button
TLx5012B-Exxxx_Board_top-persp
TLE493D-W2B6_3DSense_Shield2Go_top-view
Flex_Kit.png_900963791
S2go_TLI4971