Infineon CoolGaN™ technology enables new levels of efficiency and power density in BRC Solar's Power Optimizer

テクノロジーニュース

2026/06/23

Munich, Germany – 23 June 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) announces that BRC Solar GmbH has selected Infineon's CoolGaN™ Transistor 100 V devices as the core switching technology for its Power Optimizer. The CoolGaN Transistor 100 V family delivers industry-leading switching performance and power-handling capability in a compact 3 mm x 5 mm package, enabling panel-level maximum power-point tracking (MPPT) with the highest efficiency and power density available in this class of solar application. The selection underlines the growing adoption of Infineon's GaN technology in renewable energy applications, where superior switching performance, compact form factor, and cost competitiveness are critical design requirements.

"The adoption of CoolGaN technology from Infineon in BRC Solar's Power Optimizers demonstrates the tangible impact that GaN switching performance can deliver in real-world renewable energy systems,” says Johannes Schoiswohl, Senior Vice President & General Manager GaN Business Line at Infineon. “By enabling higher efficiency, greater power density, and cloud-based performance monitoring in the same compact form factor, CoolGaN helps solar system designers push the boundaries of what is achievable in rooftop solar applications and brings meaningful benefits to end users and the environment alike.”

Rooftop solar installations face a fundamental efficiency challenge: when MPPT is implemented at the string level, partial shading of a single panel reduces the output of the entire string. The CoolGaN Transistor 100 V family addresses this directly by enabling cost-effective panel-level MPPT optimization, eliminating the performance drag of the weakest panel and maximizing energy yield across the full installation. The inherently superior switching characteristics of GaN, including lower switching losses, higher switching frequency capability, and reduced EMI compared to silicon alternatives, make CoolGaN the enabling technology for power optimizers that must simultaneously meet stringent efficiency, size, and regulatory requirements. 

"Since its founding, BRC Solar has recognized the transformative potential of gallium nitride technology for achieving best-in-class performance in solar power optimizers," says Pascal Ruisinger, CFO at BRC Solar GmbH. "Infineon and BRC Solar share the same vision: to leverage state-of-the-art technologies such as CoolGaN to benefit the environment and society by delivering optimized green energy through feature-rich and affordable products.”

The superior switching performance of CoolGaN, combined with a diverse product portfolio spanning discrete and integrated solutions across a broad range of voltage and power levels, allows BRC Solar's Power Optimizer design to achieve the optimal balance between cost, size, and efficiency. The result is a solution that delivers tangible performance benefits to end customers in residential and commercial rooftop solar installations.

Availability
More information on Infineon's CoolGaN portfolio is available at https://www.infineon.com/GaN. Further information on BRC Solar's Power Optimizer M600-E and M605-M is available at www.brcsolar.de and at The smarter E Europe 2026, booth B4.380.

About BRC Solar
BRC Solar is a German company specializing in module-level power electronics for photovoltaic systems. The company develops Power Optimizers designed to increase energy yields and improve the overall efficiency of modern PV systems. Its solutions are manufacturer- and inverter-independent and can be flexibly integrated into a wide range of systems; in addition, BRC Solar offers monitoring functionality for transparent system performance tracking. A strong focus lies on installer-friendly products designed for fast, simple, and reliable installation in the field. BRC Solar stands for German engineering expertise, practical innovation, and high flexibility in photovoltaic applications. http://www.brc-solar.de

 

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

 

Follow us: Facebook - LinkedIn

Press Photos

The CoolGaN Transistor 100 V family from Infineon delivers industry-leading switching performance and power-handling capability in a compact 3 x 5 mm package.

JPEG

2126x1410 px

ダウンロード

Information Number : infpss202606-114

avatar

Michael Burner

Spokesperson Power Systems Division (PS)

+49 89 234 39300

E-mail送信