CoolSiC™ Schottky diode 2000 V now available in TO-247-2 package, enabling higher efficiency and simplifying designs
CoolSiC™ Schottky diode 2000 V now available in TO-247-2 package, enabling higher efficiency and simplifying designs
テクノロジーニュース
Munich, Germany – 14 March 2025 – Many industrial applications today are moving towards higher power levels with minimized power losses. One way to achieve this is to increase the DC link voltage. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is addressing this market trend with the CoolSiC™ Schottky diode 2000 V G5 product family, the first discrete silicon carbide diodes with a breakdown voltage of 2000 V, introduced in September 2024. The product portfolio has now been expanded to include a Schottky diode in the TO-247-2 package, which is pin-compatible with most existing TO-247-2 packages. The product family fits perfectly for applications with DC link voltages up to 1500 V DC, making it ideal for solar and EV chargers.
The CoolSiC Schottky diode 2000 V G5 in the TO-247-2 package is available with current ratings ranging from 10 to 80 A. It allows developers to achieve higher power levels in their applications while reducing the component count by half compared to 1200 V solutions. This simplifies the overall design and facilitates a seamless transition from multi-level to two-level topologies.
In addition, the Schottky diode in the TO-247-2 package incorporates .XT interconnection technology, which significantly reduces thermal resistance and impedance, thereby enhancing heat management. Humidity robustness has been validated through HV-H3TRB reliability testing. The diodes exhibit neither reverse recovery nor forward recovery, and feature a low forward voltage, ensuring improved system performance.
The 2000 V diode family is a perfect match for the CoolSiC MOSFETs 2000 V in the TO-247Plus-4 HCC package that Infineon launched in the spring of 2024. In addition to the TO-247-2 package, the CoolSiC Schottky Diode 2000 V is also available in the TO-247PLUS-4 HCC package.
Availability
The CoolSiC Schottky Diode 2000 V G5 family in TO-247-2 is available now. In addition, Infineon offers an evaluation board for the 2000 V CoolSiC product family, as well as a matching gate driver portfolio. Further information is available at www.infineon.com/diodes-2000v-g5.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Further information is available at www.infineon.com
This press release is available online at www.infineon.com/press
Press Photos
Coolsictm Schottky Dioide 2000V G5
Infineon’s CoolSiC™ Schottky diode 2000 V G5 product family has now been expanded to include a Schottky diode in the TO-247-2 package.
JPEG
1148x1500 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFGIP202503-079