Infineon expands security controller portfolio for USB tokens with new ID Key S USB for more security and versatility
Infineon expands security controller portfolio for USB tokens with new ID Key S USB for more security and versatility
テクノロジーニュース
Munich, Germany – 9 July 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its offering for universal serial bus (USB) tokens, dongles, security keys, and other hardware authenticators with the introduction of the new Infineon ID Key family. The newest member, the ID Key S USB is a highly secured and versatile product designed for a wide range of USB- and USB/NFC-token devices and applications. It combines the security, performance, and reliability of the Infineon SLC38 security controller with a USB bridge controller in one single package. It is a unique system-in-package solution that enables high flexibility and simplifies complex application deployments while reducing the bill of materials and related costs. Certified to highest security levels, it supports a range of use cases, including certificate-based authentication, Fast Identity Online (FIDO) authentication with device-bound passkeys, digital signatures, encryption, access control, software protection, and cryptocurrency hardware wallets.
The increasing need for secured online transactions and the growing threat of cyber-attacks have created a surge in demand for secured and hardware-backed authentication solutions. "As the market shifts towards more secured and convenient authentication methods, we see a growing trend towards the adoption of advanced security solutions," said Maurizio Skerlj, Senior Vice President and Product Line Head Authentication & Identity Solutions at Infineon's Connected Secure Systems Division. "With the ID Key S USB, we are well-positioned to address this trend and provide our customers with a robust solution that meets their needs."
The ID Key S USB offers a range of key features that support its secured and versatile design and boasts a comprehensive array of features. Its high-performance capabilities are driven by a 32-bit CPU clocked at 100 MHz and a large 24 kB RAM, enabling ultra-fast and secured execution of applications and delivering excellent operating system performance for a wide range of use cases. The device also offers sufficient memory, with non-volatile memory sizes of up to 800 kB providing ample storage for large amounts of data, cryptographic keys, software, and multiple applications. Furthermore, the ID Key S USB has achieved highest security levels, with certification to CC EAL 6+ (high) and compliance with FIPS 140-3 hardware requirements, allowing customers to apply for FIPS 140-3 certification for their product. The ID Key S USB features a compact footprint of 4 x 4 x 0.85 mm, making it ideal for integration into space-critical token devices.
Availability
The Infineon ID Key S USB is now available for early access customers. Further information can be found on the webpage .
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
ID Key S USB SLC38DU
Infineon ID Key S USB is highly secured and designed for a wide range of USB- and USB/NFC-token devices and applications like certificate- based authentication,Fast Identity Online (FIDO) authentication with device-bound passkeys, digital signatures, encryption, access control, software protection, and cryptocurrency hardware wallets.
JPEG
2126x1300 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFCSS202507-124