TSL111A CHZ1M512B0Q

TSL111A CHZ1M512B0Q

AIROC™ UWB for Automotive — Low power consumption: provable security and cost optimized sensing.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TSL111A CHZ1M512B0Q
TSL111A CHZ1M512B0Q


製品仕様情報


OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
The AIROC™ TSL111A integrates UWB ranging and sensing in a single device, featuring a dual-PHY architecture (IEEE 802.15.4z and AIROC™ Low Power) that supports a range of automotive applications, including secure vehicle access, in-cabin child presence detection, smart trunk opening, and intrusion detection. For more information on AIROC™ Low Power Mode, please contact our sales team for more information AIROC™ Low Power Mode, please contact our sales team.

特長

  • Dual PHYs - HRP and AIROC™ low-power mode
  • Very low power consumption
  • High receiver sensitivity
  • Provable security
  • High First Path Dynamic Range (FPDR) for NLoS scenario
  • Channel 8, 9, 10 and 12
  • UWB Radar mode
  • Complete solution with CCC MAC

利点

  • Extended keyfob battery lifetime due to minimum power usage
  • Very accurate distance measurements, extended usage area & minimum multipath effect due to higher receiver sensitivity and high FPDR
  • Highest FiRa/CCC security levels (32- and 48 bit) even in challenging NLOS conditions (e.g., back pocket scenarios)
  • Future proof design with front-end designed for Channel 12
  • Cost optimized RF architecture for radar sensing

アプリケーション

図

AIROC™ UWB Block diagram
AIROC™ UWB Block diagram
AIROC™ UWB Block diagram
ドキュメント

設計リソース

開発者コミュニティ