fT100 MHz
-
hFE (最小)100
-
IBM (最大)200 mA
-
ICBO (最大)100 nA
-
IC (最大)500 mA
-
IC500 mA
-
ICM (最大)1000 mA
-
Ptot (最大)330 mW
-
VCBO (最大)80 V
-
VCE(sat) (最大)0.25 V
-
VCEO (最大)80 V
-
VCE1 V
-
VEBO (最大)4 V
-
パッケージP-SOT23-3-3
-
実装SMT
-
極性NPN (Single)
特長
- Low collector-emitter saturation voltage
- Complementary type: SMBTA 56 / MMBTA56 (PNP)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.