ID (@25°C) (最大)71 A
-
Ptot (最大)99 W
-
Qgd18 nC
-
QG (typ @10V)58 nC
-
RDS (on) (@10V) (最大)7.9 mΩ
-
RthJC (最大)1.52 K/W
-
Tj (最大)175 °C
-
VDS (最大)60 V
-
VGS(th) 範囲2.1 V~3.7 V
-
VGS(th)2.9 V
-
VGS (最大)20 V
-
パッケージDPAK (TO-252)
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
極性N
利点
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Optimized for 10 V gate-drive voltage (called Normal level)
- Silicon optimized for applications switching below <100 KHz
- Softer body-diode compared to previous silicon generation
- Industry standard surface-mount power package
- Capable of being wave soldered
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.