ID (@25°C) (最大)24 A
-
Ptot (最大)170 W
-
Qgd27 nC
-
QG (typ @10V)57 nC
-
RDS (on) (@10V) (最大)100 mΩ
-
RthJC (最大)0.9 K/W
-
Tj (最大)175 °C
-
VDS (最大)200 V
-
VGS(th) 範囲3 V~5.5 V
-
VGS(th)4.25 V
-
VGS (最大)30 V
-
パッケージTO-220
-
実装THT
-
極性N
利点
- RoHS Compliant
- Industry-leading quality
- Fully Characterized Avalanche Voltage and Current
- Low Gate-to-Drain Charge to Reduce Switching Losses
- Fully Characterized Capacitance Including Effective Coss to Simplify Design
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.