ID (@25°C) (最大)90 A
-
Ptot (最大)417 W
-
Qgd37 nC
-
QG (typ @10V)108 nC
-
RDS (on) (@10V) (最大)16.9 mΩ
-
RthJA (最大)40 K/W
-
RthJC (最大)0.36 K/W
-
Tj (最大)175 °C
-
VDS (最大)200 V
-
VGS(th) 範囲3 V~5 V
-
VGS(th)4 V
-
VGS (最大)20 V
-
パッケージD2PAK (TO-263)
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
特長
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface mount package
- High-current rating
利点
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High power density
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.