ID (@25°C) (最大)94 A
-
Ptot (最大)140 W
-
Qgd24 nC
-
QG (typ @10V)63 nC
-
RDS (on) (@10V) (最大)7.5 mΩ
-
RthJC (最大)1.11 K/W
-
Tj (最大)175 °C
-
VDS (最大)55 V
-
VGS(th) 範囲2 V~4 V
-
VGS(th)3 V
-
VGS (最大)20 V
-
パッケージTO-220
-
実装THT
-
極性N
特長
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole power package
- High-current rating
利点
- Wide availability from distribution partners
- Industry standard qualification
- Standard pin-out allows for drop-in replacement
- High current capability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.