Currently planned availability until at least2029
-
ID (@25°C) (最大)300 A
-
IDpuls (最大)1200 A
-
Ptot (最大)300 W
-
QG (typ @10V) (最大)151 nC
-
QG (typ @10V)116 nC
-
RDS (on) (@10V) (最大)1.15 mΩ
-
RthJC (最大)0.5 K/W
-
VDS (最大)40 V
-
VGS(th) 範囲2 V~4 V
-
VGS(th)3 V
-
パッケージTOLL (PG-HSOF-8-1)
-
動作温度 範囲-55 °C~175 °C
-
技術OptiMOS™T2
-
極性N
-
発売年2014
-
認定Automotive
特長
- N-channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green product (RoHS compliant)
- 100% Avalanche tested
- Ultra low RDS(on)
- PPAP capable device
Share in WeChat
Scan the QR code with your WeChat App to share this page.