Ciss863 pF
-
Coss278 pF
-
ID (@25°C) (最大)3.8 A
-
IDpuls (最大)15.2 A
-
Ptot (最大)0.5 mW
-
QG (typ @4.5V) (最大)5.8 nC
-
RDS (on) (最大)21 mΩ
-
RDS (on) (@4.5V) (最大)21 mΩ
-
RDS (on) (@4.5V LL) (最大)21 mΩ
-
RDS (on) (@2.5V) (最大)33 mΩ
-
RthJA (最大)250 K/W
-
Special FeaturesSmall Signal
-
VDS (最大)20 V
-
VGS(th) 範囲0.7 V~1.2 V
-
パッケージSC59
-
動作温度 (最小)-55 °C
-
動作温度 (最大)150 °C
-
極性N
特長
- Enhancement mode
- Super logic level
- Avalanche rated
- Fast switching
- dv/dt rated
- RoHS compliant, halogen-free
- Qualified according to Automotive Std
- PPAP capable
利点
- Low RDS(on) for high efficency
- Small packages save PCB space
- Best-in-class quality and reliability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.